IESNA:LM-63-2002
[TEST]P1055986
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2171
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1553.5 1538.3 1533.7 1521.5 1503.2 1481.9 1456 1425.6 1393.6 1355.5
1314.4 1271.7 1224.5 1175.8 1125.5 1073.7 1020.4 968.6 909.2 855.9
798.1 740.2 683.8 624.4 566.6 507.2 447.8 388.4 327.5 269.6
213.2 158.4 108.1 62.4 22.8 0 0
1553.5 1556.5 1545.9 1526.1 1498.7 1466.7 1425.6 1381.4 1332.7 1277.8
1223 1163.6 1101.2 1037.2 970.2 903.2 834.6 766.1 697.5 630.5
559 491.9 424.9 357.9 292.4 230 172.1 117.3 71.6 36.6
22.8 12.2 4.6 1.5 0 0 0
1553.5 1541.3 1520 1488 1443.8 1390.5 1331.1 1265.6 1194.1 1116.4
1037.2 953.4 869.7 782.8 697.5 615.3 531.5 452.3 374.7 300
233 170.6 112.7 60.9 30.5 24.4 16.8 10.7 6.1 3
1.5 1.5 0 0 0 0 0
1553.5 1542.8 1512.4 1468.2 1410.3 1341.8 1268.7 1183.4 1092 996.1
900.1 802.6 703.6 612.3 519.4 431 347.3 268.1 199.5 135.5
79.2 35 25.9 19.8 15.2 9.1 6.1 3 1.5 1.5
1.5 1.5 0 0 0 0 0
1553.5 1544.4 1518.5 1469.7 1405.8 1331.1 1248.9 1159 1061.6 958
854.4 749.3 648.8 551.3 456.9 367.1 284.8 210.2 144.7 85.3
36.6 27.4 21.3 15.2 10.7 6.1 4.6 1.5 1.5 1.5
0 0 0 0 0 0 0
